??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
CAD模型选择
BALLUFF BCC M425-M413-3A-602-PX0334-010
HELP_VARIABLE
公司
Balluff
描述
连接导线
明细表
BALLUFF BCC M425-M413-3A-602-PX0334-010
VERF
可用性
可得到
BC
订购代码
BCC0381
TC
产品识别器
BCC M425-M413-3A-602-PX0334-010
PX
产品视图
44258_01
ICON
TRAFFIC
海关编号
85444290
TECH
技术细节
Tech. Detail
EDZ
BAL.BCC0381
DESCRIPT
Description
Connection 1 = M12x1-Female, angled, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Power indicator = LED green/no, Function indicator = yes/no, Function indicator (Pin 4) = LED yellow, Cable = PUR black, 1 m, drag chain compatible, Number of conductors = 3, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
预览
代码
Embedded user actions